(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes standard with LED Pikarikun lights.
· Easy contact / transformer unit addition/replacement.
· Wiring possible from two directions.
· Charging unit protective cover included standard.
· Standard UL/CSA compliant product with TÜV certification (EN standard).
· CE mark shown.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 706.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 741.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC/DC24V | All voltage types | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | LED | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | White heat | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 910.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC110V | Transformer unit | 90 | 4 | 6 | Metal ring (chromium plated) product/ includes transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,448.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Blue | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Blue | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 910.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | White heat | AC220V | Transformer unit | 90 | 4 | 6 | Metal ring (chromium plated) product/ includes transformer | ||
฿ 995.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | White heat | AC440V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,130.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 104 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 1,130.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 104 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC/DC24V | All voltage types | 90 | 4 | 6 | - | ||
฿ 1,298.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 124 | Illuminated type | Knob type | Manual | Orange | No key | No key | LED | AC110V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,298.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 124 | Illuminated type | Knob type | Manual | Orange | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 1,685.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 124 | Illuminated type | Knob type | Manual | Blue | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer | ||
฿ 893.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 706.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 741.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC/DC24V | All voltage types | 45 | 2 | 3 | Metal Ring (Chromium Plated) Product | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC110V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC110V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC110V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC110V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Orange | No key | No key | LED | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,045.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | White heat | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | White heat | AC220V | Transformer unit | 45 | 2 | 3 | With transformer | ||
฿ 1,130.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 104 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 943.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 104 | Illuminated type | Knob type | Manual | Red | No key | No key | White heat | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | [Other] Right return | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Mixing | Green | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | [Other] Right return | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Mixing | Red | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 303.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a | NA | 2 | [Other] Right return | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Automatic | Black | No key | No key | - | - | - | 60 | 4 | 6 | - | ||
฿ 431.67 | SELECTOR SWITCH | 1 Piece(s) | Same day | - | NA | 1a1b | NA | 2 | [Other] Right return | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Automatic | Black | No key | No key | - | - | - | 60 | 4 | 6 | - | ||
฿ 446.67 | SELECTOR SWITCH | 1 Piece(s) | Same day | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Overlapping contact | ||
฿ 471.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal ring (chrome-plated) product, overlapping contact | ||
฿ 691.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Overlapping contact | ||
฿ 673.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Overlapping contact (③, ④ only) | ||
฿ 421.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | 2a | NA | 3 | Both return | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Automatic | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 45 | 2 | 3 | - | ||
฿ 438.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a | NA | 3 | Both return | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Automatic | Black | No key | No key | - | - | - | 45 | 2 | 3 | Compatible With IP2X Terminal Parts | ||
฿ 455.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a | NA | 3 | Both return | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Automatic | Black | No key | No key | - | - | - | 45 | 2 | 3 | Metal Ring (Chromium Plated) Product | ||
฿ 658.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 3 | Both return | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Automatic | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 45 | 2 | 3 | - | ||
฿ 691.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 3 | Both return | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Automatic | Black | No key | No key | - | - | - | 45 | 2 | 3 | Metal Ring (Chromium Plated) Product | ||
฿ 303.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 336.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 421.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 421.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Red | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 265.72 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Available | Same day | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | |
฿ 355.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Non water-soluble cutting oil/processed for tropical climate | ||
฿ 321.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Compatible With IP2X Terminal Parts | ||
฿ 336.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 303.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Red | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 431.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 606.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Contact part protective cover included | ||
฿ 471.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Non water-soluble cutting oil/processed for tropical climate | ||
฿ 438.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Compatible With IP2X Terminal Parts | ||
฿ 455.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 421.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Green | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 421.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Red | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 421.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 455.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 671.67 ฿ 403.14 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 691.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | Metal Ring (Chromium Plated) Product | ||
฿ 658.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Red | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 538.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 3a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 538.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 3a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Red | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 893.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 3a3b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 104 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 658.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 4a | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 1,130.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | NA | [Other] 4a4b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 124 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 90 | 4 | 6 | - | ||
฿ 431.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | NA | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | Non-Illumination | Non-Illumination | Non-Illumination | 45 | 2 | 3 | - | ||
฿ 606.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | NA | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 64 | Standard Type | Knob type | Manual | Black | No key | No key | - | - | - | 45 | 2 | 3 | Contact part protective cover included |
Loading...
Shape | Round | Mounting Hole | φ30.5 | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Dimension width(mm) | 41 | When Current capacity is AC 110 V (coil load)(A) | 6 |
How can we improve?
How can we improve?