(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes standard with LED Pikarikun lights.
· Easy contact / transformer unit addition/replacement.
· Wiring possible from two directions.
· Charging unit protective cover included standard.
· Standard UL/CSA compliant product with TÜV certification (EN standard).
· CE mark shown.
Part Number |
---|
AR30PL-222M3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,685.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 124 | Illuminated type | Knob type | Manual | Blue | No key | No key | LED | AC220V | Transformer unit | 90 | 4 | 6 | With transformer |
Loading...
Shape | Round | Mounting Hole | φ30.5 | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Dimension width(mm) | 41 | When Current capacity is AC 110 V (coil load)(A) | 6 |
Please check the type/dimensions/specifications of the part AR30PL-222M3S in the ø30 Series Selector Switch, AR30 Type series.
Part Number |
---|
AR30HR-210 |
AR30HR-211 |
AR30HR-220 |
AR30PL-311E3G |
AR30PL-311E3R |
AR30PL-311E3W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,008.34 | 1 Piece(s) | 18 Day(s) | - | NA | 1a | NA | 2 | Stop each position | CE / UL / TUV / CSA | 72 | 78 | Standard Type | Lever Type | Manual | Does not include knob/ cap | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 1,183.33 | 1 Piece(s) | 18 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CSA | 72 | 78 | Standard Type | Lever Type | Manual | Does not include knob/ cap | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 1,183.33 | 1 Piece(s) | 18 Day(s) | - | NA | 2a | NA | 2 | Stop each position | CE / UL / TUV / CSA | 72 | 78 | Standard Type | Lever Type | Manual | Does not include knob/ cap | No key | No key | - | - | - | 90 | 4 | 6 | - | ||
฿ 893.33 | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Green | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Red | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - | ||
฿ 893.33 | 1 Piece(s) | 19 Day(s) | - | Available | 1a1b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 44 | 84 | Illuminated type | Knob type | Manual | Milk White | No key | No key | LED | AC/DC24V | All voltage types | 45 | 2 | 3 | - |
How can we improve?
How can we improve?