1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Selector Switch, AR30 Type (Part Number)

SELECTOR SWITCH

ø30 Series Selector Switch, AR30 Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 265.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes standard with LED Pikarikun lights.
· Easy contact / transformer unit addition/replacement.
· Wiring possible from two directions.
· Charging unit protective cover included standard.
· Standard UL/CSA compliant product with TÜV certification (EN standard).
· CE mark shown.

Part Number
AR30PL-220M3S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Representative Standard Dimension vertical
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Lamp power supply method Notch angle
(°C)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 1,448.33

SELECTOR SWITCH 1 Piece(s) 19 Day(s) -Available2aNA2Stop each positionCE / UL / TUV / CCC / CSA4484Illuminated typeKnob typeManualBlueNo keyNo keyLEDAC220VTransformer unit9046With transformer

Loading...

  1. 1

Basic Information

Shape Round Mounting Hole φ30.5 Terminal shape Screw terminal
Protection function (environmentally resistant) Available Dimension width(mm) 41 When Current capacity is AC 110 V (coil load)(A) 6

Please check the type/dimensions/specifications of the part AR30PL-220M3S in the ø30 Series Selector Switch, AR30 Type series.

Products with similar specification

Part Number
AR30HR-210
AR30HR-211
AR30HR-220
AR30PL-220M3W
AR30PL-220M4A
AR30PL-220M4G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Representative Standard Dimension vertical
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Lamp power supply method Notch angle
(°C)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 1,008.34

1 Piece(s) 18 Day(s) -NA1aNA2Stop each positionCE / UL / TUV / CSA7278Standard TypeLever TypeManualDoes not include knob/ capNo keyNo key---9046-

฿ 1,183.33

1 Piece(s) 18 Day(s) -NA1a1bNA2Stop each positionCE / UL / TUV / CSA7278Standard TypeLever TypeManualDoes not include knob/ capNo keyNo key---9046-

฿ 1,183.33

1 Piece(s) 18 Day(s) -NA2aNA2Stop each positionCE / UL / TUV / CSA7278Standard TypeLever TypeManualDoes not include knob/ capNo keyNo key---9046-

฿ 1,045.00

1 Piece(s) 19 Day(s) -Available2aNA2Stop each positionCE / UL / TUV / CCC / CSA4484Illuminated typeKnob typeManualMilk WhiteNo keyNo keyLEDAC220VTransformer unit9046With transformer

฿ 860.00

1 Piece(s) 19 Day(s) -Available2aNA2Stop each positionCE / UL / TUV / CCC / CSA4484Illuminated typeKnob typeManualOrangeNo keyNo keyWhite heatAC220VTransformer unit9046With transformer

฿ 860.00

1 Piece(s) 19 Day(s) -Available2aNA2Stop each positionCE / UL / TUV / CCC / CSA4484Illuminated typeKnob typeManualGreenNo keyNo keyWhite heatAC220VTransformer unit9046With transformer