1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series DR30 Model (Part Number)

ø30 Series DR30 Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 756.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Buzzers ø30 Series DR30 Model
[Feature]
● Volume (dB) : 60 and 70
● Volume Adjustment : Not Available
● Sound : Continuous / Intermittent (Peak)
● Shape : Round
● Terminal shape : Screw terminal
● Mounting Diameter (mm.) : 30.5
[Application]
It is used to provide alerts or warnings for the machine status in different types of industries.

Part Number
DR30B5-HBSALE
DR30B5-MB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVolume (1 m)
(dB)
Rated Voltage
(V)
Sound Protection function (IP/drip-proof, etc.) Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Series structure Voltage method Includes LED operation display lamp (red)

฿ 1,721.67

฿ 1,033.17

SIGNAL TOWER BUZZER 1 Piece(s) Same day 70[Other] AC100 to 110VContinuous / Intermittent[Available] IP00PSE / UL / CSA4578Standard FormWith transformer

฿ 1,721.67

SIGNALTOWERBUZZER 1 Piece(s) Same day 70[Other] AC200 to 220VContinuous / Intermittent[Available] IP00PSE / UL / CSA4578Standard FormWith transformer

Loading...

  1. 1

Basic Information

Shape Round shape Types of sound Peak Volume adjustment NA
Terminal shape Screw terminal Dimension width(mm) 41 Cap color Black
Mounting dimensions: φ(mm) 30.5