(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Buzzers ø30 Series DR30 Model
[Feature]
● Volume (dB) : 60 and 70
● Volume Adjustment : Not Available
● Sound : Continuous / Intermittent (Peak)
● Shape : Round
● Terminal shape : Screw terminal
● Mounting Diameter (mm.) : 30.5
[Application]
It is used to provide alerts or warnings for the machine status in different types of industries.
Part Number |
---|
DR30B6-HB |
DR30B6-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (1 m) (dB) | Rated Voltage (V) | Sound | Protection function (IP/drip-proof, etc.) | Representative Standard | Dimension length (mm) | Dimension thickness (mm) | Series structure | Voltage method | Includes LED operation display lamp (red) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 930.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 70 | [Other] AC100 to 110V | Continuous | [Available] IP00 | PSE / UL / CSA | 45 | 78 | Economical Type | With transformer | × | ||
฿ 930.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 70 | [Other] AC200 to 220V | Continuous | [Available] IP00 | PSE / UL / CSA | 45 | 78 | Economical Type | With transformer | × |
Loading...
Shape | Round shape | Types of sound | Peak | Volume adjustment | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Dimension width(mm) | 41 | Cap color | Black |
Mounting dimensions: φ(mm) | 30.5 |
How can we improve?
How can we improve?