1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø25 Series Push Button Switch AH25 Type (AH25-ES11)

PUSH-BUTTON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to change the color of push buttons and lens. There are 55 types with different shapes, etc.

Part Number
AH25-ES11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)

฿ 433.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlue1a / 1bNA14UL / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

Loading...

  1. 1

Basic Information

Mounting Hole φ25.5 Terminal shape Screw terminal Protection function (environmentally resistant) IP65F
Specifications Oil proof type

Please check the type/dimensions/specifications of the part AH25-ES11 in the ø25 Series Push Button Switch AH25 Type series.

Products with similar specification

Part Number
AH25-EB10
AH25-EB11
AH25-EB20
AH25-EY10
AH25-EY11
AH25-F5B10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)

฿ 283.33

1 Piece(s) Same day [Round] Circular Protruding TypesPush ButtonMomentaryBlack1aNA14UL / PSE / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

฿ 433.33

1 Piece(s) 61 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlack1b / 1aNA14UL / PSE / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

฿ 433.33

1 Piece(s) 61 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlack2aNA14UL / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

฿ 283.33

1 Piece(s) 61 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryYellow1aNA14UL / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

฿ 433.33

1 Piece(s) 61 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryYellow1b / 1aNA14UL / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66

฿ 683.33

1 Piece(s) 61 Day(s) [Round] Oval TypesPush ButtonAlternateBlack1aNA7.5UL / CSA3341NAφ20Non-IlluminationNon-IlluminationNA66