1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø25 Series Selector Switch, AH25 Type (AH25-P0G10)

SELECTOR SWITCH

ø25 Series Selector Switch, AH25 Type (AH25-P0G10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 Series Selector Switch AH25 Type. Mounting Holes: ø25.5, terminal shape: screw terminal, protective function (environmental resistance) Yes, representative standard: PSE/UL/CSA

Part Number
AH25-P0G10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 443.33

SELECTOR SWITCH 1 Piece(s) 90 Day(s) -RoundNA1aNA2[Other] Right return413375.5Standard TypeKnob typeAutomaticGreenNo keyNo key-90666-

Loading...

  1. 1

Basic Information

Mounting Hole φ25.5 Terminal shape Screw terminal Protection function (environmentally resistant) Available
Representative Standard PSE / UL / CSA

Please check the type/dimensions/specifications of the part AH25-P0G10 in the ø25 Series Selector Switch, AH25 Type series.

Products with similar specification

Part Number
AH25-J2A11A
AH25-J2A11B
AH25-J2A11C
AH25-P1B22
AH25-P1B22 Z9
AH25-P2B01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftANA90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftB-90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftC-90666-

฿ 1,216.67

1 Piece(s) 61 Day(s) -RoundNA2a2bNA3Both return413397.5Standard TypeKnob typeAutomaticBlackNo keyNo keyNA60333-

฿ 1,563.33

1 Piece(s) 90 Day(s) -RoundNA2a2bNA3Both return413397.5Standard TypeKnob typeAutomaticBlackNo keyNo key-60333Non water-soluble cutting oil

฿ 366.67

1 Piece(s) 61 Day(s) -RoundNA[Other] 1bNA2Stop each position413375.5Standard TypeKnob typeManualBlackNo keyNo keyNA90666-