1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 Series Selector Switch, AH25 Type (Part Number)

SELECTOR SWITCH

ø25 Series Selector Switch, AH25 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 353.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 Series Selector Switch AH25 Type. Mounting Holes: ø25.5, terminal shape: screw terminal, protective function (environmental resistance) Yes, representative standard: PSE/UL/CSA

Part Number
AH25-P5B22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 833.33

SELECTOR SWITCH 1 Piece(s) 61 Day(s) -RoundNA2a2bNA3[Other] Left Return413397.5Standard TypeKnob typeMixingBlackNo keyNo key-45333-

Loading...

  1. 1

Basic Information

Mounting Hole φ25.5 Terminal shape Screw terminal Protection function (environmentally resistant) Available
Representative Standard PSE / UL / CSA

Please check the type/dimensions/specifications of the part AH25-P5B22 in the ø25 Series Selector Switch, AH25 Type series.

Products with similar specification

Part Number
AH25-J2A11A
AH25-J2A11B
AH25-J2A11C
AH25-PCB012
AH25-PCB022
AH25-PCB042
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftANA90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftB-90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftC-90666-

฿ 833.33

1 Piece(s) 61 Day(s) -RoundNA2a2bNA3Stop each position4133105Control typeControl knob typeManualBlackNo keyNo keyNA60333Please refer to the catalog for the method of specifying the contact operation

฿ 1,013.33

1 Piece(s) 90 Day(s) -RoundNA2a2bNA3Stop each position4133105Control typeControl knob typeManualBlackNo keyNo key-60333Contact operation: 022 (refer to catalog)

฿ 1,013.33

1 Piece(s) 90 Day(s) -RoundNA2a2bNA3Stop each position4133105Control typeControl knob typeManualBlackNo keyNo key-60333Contact operation: 042 (refer to catalog)