(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø25 Series Selector Switch AH25 Type. Mounting Holes: ø25.5, terminal shape: screw terminal, protective function (environmental resistance) Yes, representative standard: PSE/UL/CSA
Part Number |
---|
AH25-PCB012 |
AH25-PCB022 |
AH25-PCB042 |
AH25-PCB092 |
AH25-PCB102 |
AH25-PCB112 |
AH25-PCB142 |
AH25-PCB152 |
AH25-PCB172 |
AH25-PCB182 |
AH25-PCB192 |
AH25-PCB212 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 833.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | NA | 60 | 3 | 3 | 3 | Please refer to the catalog for the method of specifying the contact operation | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 022 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 042 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 092 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 102 (refer to catalog) | ||
฿ 1,013.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 112 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 142 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 152 (refer to catalog) | ||
฿ 833.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | NA | 60 | 3 | 3 | 3 | Please refer to the catalog for the method of specifying the contact operation | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 182 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 192 (refer to catalog) | ||
฿ 1,013.33 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 2a2b | NA | 3 | Stop each position | 41 | 33 | 105 | Control type | Control knob type | Manual | Black | No key | No key | - | 60 | 3 | 3 | 3 | Contact operation: 212 (refer to catalog) |
Loading...
Mounting Hole | φ25.5 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Representative Standard | PSE / UL / CSA |
How can we improve?
How can we improve?