(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø25 Series Selector Switch AH25 Type. Mounting Holes: ø25.5, terminal shape: screw terminal, protective function (environmental resistance) Yes, representative standard: PSE/UL/CSA
Part Number |
---|
AH25-P2B11 |
AH25-P2B11/U |
AH25-P2B11 Z0 |
AH25-P2B11 Z9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | - | Round | NA | 1a1b | NA | 2 | Stop each position | 41 | 33 | 75.5 | Standard Type | Knob type | Manual | Black | No key | No key | NA | 90 | 6 | 6 | 6 | - | ||
฿ 685.00 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 1a1b | NA | 2 | Stop each position | 41 | 33 | 75.5 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 6 | 6 | 6 | - | ||
฿ 478.65 | SELECTOR SWITCH | 1 Piece(s) | 35 Day(s) | - | Round | NA | 1a1b | NA | 2 | Stop each position | 41 | 33 | 75.5 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 6 | 6 | 6 | - | ||
฿ 721.67 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | Round | NA | 1a1b | NA | 2 | Stop each position | 41 | 33 | 75.5 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 6 | 6 | 6 | Non water-soluble cutting oil |
Loading...
Mounting Hole | φ25.5 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Representative Standard | PSE / UL / CSA |
How can we improve?
How can we improve?