1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 Series Selector Switch, AH25 Type (Part Number)

SELECTOR SWITCH

ø25 Series Selector Switch, AH25 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 353.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 Series Selector Switch AH25 Type. Mounting Holes: ø25.5, terminal shape: screw terminal, protective function (environmental resistance) Yes, representative standard: PSE/UL/CSA

Part Number
AH25-PL2W11E3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 1,033.33

SELECTOR SWITCH 1 Piece(s) 61 Day(s) -RoundAvailable1a1bNA2Stop each position373395.5Illumination selector typeIlluminated knob typeManualMilk WhiteNo keyNo key-90666-

Loading...

  1. 1

Basic Information

Mounting Hole φ25.5 Terminal shape Screw terminal Protection function (environmentally resistant) Available
Representative Standard PSE / UL / CSA

Please check the type/dimensions/specifications of the part AH25-PL2W11E3 in the ø25 Series Selector Switch, AH25 Type series.

Products with similar specification

Part Number
AH25-J2A11A
AH25-J2A11B
AH25-J2A11C
AH25-PL2W20E3
AH25-PL3G11E3
AH25-PW2B10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftANA90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftB-90666-

฿ 833.33

1 Piece(s) 61 Day(s) Keylock switchRoundNA1a1bAvailable2Stop each position413370.5Standard TypeCylinder key typeManualDoes not include knob/ capLeftC-90666-

฿ 1,033.33

1 Piece(s) 61 Day(s) -RoundAvailable2aNA2Stop each position373395.5Illumination selector typeIlluminated knob typeManualMilk WhiteNo keyNo key-90666-

฿ 1,033.33

1 Piece(s) 61 Day(s) -RoundAvailable1a1bNA3Stop each position373395.5Illumination selector typeIlluminated knob typeManualGreenNo keyNo key-45333-

฿ 433.33

1 Piece(s) 61 Day(s) -RoundNA1aNA2Stop each position413381.5Standard TypeLong knob typeManualBlackNo keyNo key-90666-