(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A design with minimal panel protrusion. Rectangular: Mounting hole, ø22.3, terminal shape: Tab and solder terminal, protective function (environmental resistance) Yes
Part Number |
---|
AH225-P3B22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,133.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | - | NA | 2a2b | NA | 3 | Stop each position | 64 | Knob type | Manual | Black | No key | No key | NA | 45 |
Loading...
Shape | Square shape | Mounting Hole | Ø22.3 | Terminal shape | Tab and solder terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 28 |
Dimension width(mm) | 28 | Model Class | Standard Type | When Current capacity is AC 110 V (coil load)(A) | 1 |
Current capacity @ 24 VDC (coil load)(A) | 0.7 | When Current capacity is AC 110 V (resistant load)(A) | 1.5 | Current capacity @ 24 VDC (resistance load)(A) | 1 |
Please check the type/dimensions/specifications of the part AH225-P3B22 in the ø22 Series Selector Switch, AH225 Type series.
Part Number |
---|
AH225-J2A11C |
AH225-J2A11D |
AH225-J2A22A |
AH225-J2A22B |
AH225-P6B22 |
AH225-PL2W22E3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,300.00 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 1a1b | Available | 2 | Stop each position | 55.5 | Key shape | Manual | Does not include knob/ cap | Left | C | - | 90 | ||
฿ 2,300.00 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 1a1b | Available | 2 | Stop each position | 55.5 | Key shape | Manual | Does not include knob/ cap | Left | D | - | 90 | ||
฿ 2,383.33 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 2a2b | Available | 2 | Stop each position | 55.5 | Key shape | Manual | Does not include knob/ cap | Left | A | - | 90 | ||
฿ 2,383.33 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 2a2b | Available | 2 | Stop each position | 55.5 | Key shape | Manual | Does not include knob/ cap | Left | B | - | 90 | ||
฿ 1,133.33 | 1 Piece(s) | 61 Day(s) | - | NA | 2a2b | NA | 3 | [Other] Left Return | 64 | Knob type | Mixing | Black | No key | No key | - | 45 | ||
฿ 1,066.67 | 1 Piece(s) | 61 Day(s) | - | Available | 2a2b | NA | 2 | Stop each position | 64 | Knob type | Manual | Milk White | No key | No key | - | 90 |
How can we improve?
How can we improve?