1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series Selector Switch, AH225 Type (Part Number)

SELECTOR SWITCH

ø22 Series Selector Switch, AH225 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,033.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A design with minimal panel protrusion. Rectangular: Mounting hole, ø22.3, terminal shape: Tab and solder terminal, protective function (environmental resistance) Yes

Part Number
AH225-J3C22A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)

฿ 2,383.33

SELECTOR SWITCH 1 Piece(s) 61 Day(s) Keylock switchNA2a2bAvailable3Stop each position55.5Key shapeManualDoes not include knob/ capLeft/ middle/ rightA-45

Loading...

  1. 1

Basic Information

Shape Square shape Mounting Hole Ø22.3 Terminal shape Tab and solder terminal
Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 28
Dimension width(mm) 28 Model Class Standard Type When Current capacity is AC 110 V (coil load)(A) 1
Current capacity @ 24 VDC (coil load)(A) 0.7 When Current capacity is AC 110 V (resistant load)(A) 1.5 Current capacity @ 24 VDC (resistance load)(A) 1

Please check the type/dimensions/specifications of the part AH225-J3C22A in the ø22 Series Selector Switch, AH225 Type series.

Products with similar specification

Part Number
AH225-J2A11D
AH225-J2A22A
AH225-J2A22B
AH225-J7A22A
AH225-J7G22A
AH225-P1B22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)

฿ 2,300.00

1 Piece(s) 61 Day(s) Keylock switchNA1a1bAvailable2Stop each position55.5Key shapeManualDoes not include knob/ capLeftD-90

฿ 2,383.33

1 Piece(s) 61 Day(s) Keylock switchNA2a2bAvailable2Stop each position55.5Key shapeManualDoes not include knob/ capLeftA-90

฿ 2,383.33

1 Piece(s) 61 Day(s) Keylock switchNA2a2bAvailable2Stop each position55.5Key shapeManualDoes not include knob/ capLeftB-90

฿ 2,383.33

1 Piece(s) 61 Day(s) Keylock switchNA2a2bAvailable3[Other] Right return55.5Key shapeMixingDoes not include knob/ capLeftA-45

฿ 2,383.33

1 Piece(s) 61 Day(s) Keylock switchNA2a2bAvailable3[Other] Right return55.5Key shapeMixingDoes not include knob/ capLeft/ middleA-45

฿ 1,133.33

1 Piece(s) 61 Day(s) -NA2a2bNA3Both return64Knob typeAutomaticBlackNo keyNo key-45