(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to change the pushbuttons and globe color, and easy to add or replace the contacts and transformer unit
Part Number |
---|
AH25-ZNRH8 |
AH25-ZNRM8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Model Class/Structure | Rated voltage (other) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 90 Day(s) | [Square] Registering Rectangular Type | Red | [Other] AC100 to 110 | [Available] IP40 | White heat | 49.5 | 81 | Includes shorting transformer unit | Enclosed type | - | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 90 Day(s) | [Square] Registering Rectangular Type | Red | [Other] AC200 to 220 | [Available] IP40 | White heat | 49.5 | 81 | Includes shorting transformer unit | Enclosed type | - |
Loading...
Mounting Hole Size | φ25.5 | Representative Standard | UL / CSA | Dimension vertical(mm) | 35 |
---|
How can we improve?
How can we improve?