(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness
➀ Product category | DR22: 22mm dia. pilot light | ||
➁ Lens | D0L: Dome | ||
➂ Lamp voltage | • Incandescent lamp | 54: 5.5V AC/DC, without transformer | 58: 5.5V AC/DC, short-body without transformer |
• LED lamp | A3: 6V AC, without transformer | A9: 6V AC, short-body without transformer | |
➃ Color of lens | G: Green | Y: Yellow | |
R: Red | A: Orange | ||
W: White | S: Blue | ||
➄ Special product | Z9: Resisting water-soluble cutting oils and heat |
Part Number |
---|
DR22D0L-H4R |
DR22D0L-M4R |
DR22D0L-Q4R |
DR22K0L-H4R |
DR22K0L-M4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | White heat | 30 | 30 | 78.2 | With transformer | NA | - | - | ||
฿ 331.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC200 to 220 | White heat | 30 | 30 | 78.2 | With transformer | NA | - | - | ||
฿ 466.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC230 to 254 | White heat | 30 | 30 | 78.2 | With transformer | NA | - | - | ||
฿ 381.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Circular Diamond Cut Type | Red | [Other] AC100 to 110 | White heat | 30 | 30 | 78.2 | With transformer | NA | - | - | ||
฿ 381.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Circular Diamond Cut Type | Red | [Other] AC200 to 220 | White heat | 30 | 30 | 78.2 | With transformer | NA | - | - |
Loading...
Mounting Hole Size | For both φ 22.3/25.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?