(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness
Part Number |
---|
DR22D0L-E3W |
DR22D0L-E3WZB |
DR22K0L-E3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 366.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | Compatible With IP2X Terminal Parts | ||
฿ 396.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Circular Diamond Cut Type | [White] Milk White | AC/DC24 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - |
Loading...
Mounting Hole Size | For both φ 22.3/25.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?