(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness
Part Number |
---|
DR22F4M-E3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [Other] Orange | AC/DC24 | [LED] LED | 30 | 30 | 45.5 | All voltage types | Transparent globe | - | - |
Loading...
Mounting Hole Size | For both φ 22.3/25.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
Please check the type/dimensions/specifications of the part DR22F4M-E3A in the DR22 Series Pilot Light series.
Part Number |
---|
DR22D0L-A3G |
DR22D0L-A3R |
DR22D0L-A3W |
DR22F4M-E3G |
DR22F4M-E3R |
DR22F4M-E3S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 350.00 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Green | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 350.00 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Red | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 350.00 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 405.00 | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | Green | AC/DC24 | [LED] LED | 30 | 30 | 45.5 | All voltage types | Transparent globe | - | - | ||
฿ 405.00 | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | Red | AC/DC24 | [LED] LED | 30 | 30 | 45.5 | All voltage types | Transparent globe | - | - | ||
฿ 826.67 | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | Blue | AC/DC24 | [LED] LED | 30 | 30 | 45.5 | All voltage types | Transparent globe | - | - |
How can we improve?
How can we improve?