(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness
➀ Product category | DR22: 22mm dia. pilot light | ||
➁ Lens | D0L: Dome | ||
➂ Lamp voltage | • Incandescent lamp | 54: 5.5V AC/DC, without transformer | 58: 5.5V AC/DC, short-body without transformer |
• LED lamp | A3: 6V AC, without transformer | A9: 6V AC, short-body without transformer | |
➃ Color of lens | G: Green | Y: Yellow | |
R: Red | A: Orange | ||
W: White | S: Blue | ||
➄ Special product | Z9: Resisting water-soluble cutting oils and heat |
Part Number |
---|
DR22E3M-E3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 406.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Square] Protruding angles | [White] Milk White | AC/DC24 | [LED] LED | 30 | 30 | 49 | All voltage types | Transparent globe | - | - |
Loading...
Mounting Hole Size | For both φ 22.3/25.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
Please check the type/dimensions/specifications of the part DR22E3M-E3W in the DR22 Series Pilot Light series.
Part Number |
---|
DR22D0L-A3G |
DR22D0L-A3R |
DR22D0L-A3W |
DR22E3M-E3Y |
DR22E3M-E4A |
DR22E3M-E4G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 356.67 | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 356.67 | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 356.67 | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC6 | [LED] LED | 30 | 30 | 54.2 | All voltage types | NA | - | - | ||
฿ 406.67 | 1 Piece(s) | 90 Day(s) | [Square] Protruding angles | Yellow | AC/DC24 | [LED] LED | 30 | 30 | 49 | All voltage types | NA | - | - | ||
฿ 213.33 | 1 Piece(s) | 90 Day(s) | [Square] Protruding angles | [Other] Orange | AC/DC24 | White heat | 30 | 30 | 49 | All voltage types | NA | - | - | ||
฿ 213.33 | 1 Piece(s) | 90 Day(s) | [Square] Protruding angles | Green | AC/DC24 | White heat | 30 | 30 | 49 | All voltage types | NA | - | - |
How can we improve?
How can we improve?