1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DR22 Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

DR22 Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 206.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness

Pilot Lights, DR22 Specifications Click here

Type Number Nomenclature




 

Product category

DR22: 22mm dia. pilot light

Lens

D0L: Dome
E3L: Extended round
K0L: Faceted
F3M: Flush square
F4M: Flush square (Transparent lens)
F5M: Flush square (12mm high frame)
E3M:Extended square
E3N: Flush rectangular
E3P: Extended round with square bezel

Lamp voltage

• Incandescent lamp

54: 5.5V AC/DC, without transformer
C4: 15V AC/DC, without transformer
D4: 20V AC/DC, without transformer
E4: 24V AC/DC, without transformer
H4: 100-110V AC, with transformer
L4: 115-127V AC, with transformer
M4: 200-220V AC, with transformer
Q4: 230-254V AC, with transformer
S4: 350-380V AC, with transformer
T4: 400-440V AC, with transformer
V4: 480V AC, with transformer
W4: 500-550V AC, with transformer

58: 5.5V AC/DC, short-body without transformer
C8: 15V AC/DC, short-body without transformer
D8: 20V AC/DC, short-body without transformer
E8: 24V AC/DC, short-body without transformer
H8: 100-110V AC, short-body with transformer
L8: 115-127V AC, short-body with transformer
M8: 200-220V AC, short-body with transformer

• LED lamp

A3: 6V AC, without transformer
63: 6V DC, without transformer
B3: 12V AC/DC, without transformer
C3: 15V AC/DC, without transformer
E3: 24V AC/DC, without transformer
H3: 100-110V AC, with transformer
L3: 115-127V AC, with transformer
M3: 200-220V AC, with transformer
Q3: 230-254V AC, with transformer
S3: 350-380V AC, with transformer
T3: 400-440V AC, with transformer
V3: 480V AC, with transformer
W3: 500-550V AC, with transformer
H7: 110V DC, with resistor unit

A9: 6V AC, short-body without transformer
69: 6V DC, short-body without transformer
B9: 12V AC/DC, short-body without transformer
C9: 15V AC/DC, short-body without transformer
E9: 24V AC/DC, short-body without transformer
H9: 100-110V AC, short-body with transformer
L9: 115-127V AC, short-body with transformer
M9: 200-220V AC, short-body with transformer

Color of lens

G: Green

Y: Yellow

R: Red

A: Orange

W: White 

 

S: Blue

 

Special product

Z9: Resisting water-soluble cutting oils and heat
Z4: Resisting sulfuration gas
ZB: Meeting IP2X finger-protection standards



Part Number
DR22F3M-E4W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note

฿ 251.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[White] Milk WhiteAC/DC24White heat303045.5All voltage typesNA--

Loading...

  1. 1

Basic Information

Mounting Hole Size For both φ 22.3/25.5 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal

Please check the type/dimensions/specifications of the part DR22F3M-E4W in the DR22 Series Pilot Light series.

Products with similar specification

Part Number
DR22D0L-A3G
DR22D0L-A3R
DR22D0L-A3W
DR22F3M-E4Y
DR22F3M-E9R
DR22F3M-E9W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note

฿ 431.67

1 Piece(s) 76 Day(s) [Other] Dome-ShapedGreen[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 431.67

1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 415.00

1 Piece(s) 76 Day(s) [Other] Dome-Shaped[White] Milk White[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 251.67

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsYellowAC/DC24White heat303045.5All voltage typesNA--

฿ 738.34

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsRedAC/DC24[LED] LED453030Short body/full voltage typeNA--

฿ 738.34

1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[White] Milk WhiteAC/DC24[LED] LED453030Short body/full voltage typeNA--