1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DR22 Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

DR22 Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness

Part Number
DR22F4M-54W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note

฿ 211.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[White] Milk White[Other] AC/DC5.5White heat303045.5All voltage typesTransparent globe--

Loading...

  1. 1

Basic Information

Mounting Hole Size For both φ 22.3/25.5 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal

Please check the type/dimensions/specifications of the part DR22F4M-54W in the DR22 Series Pilot Light series.

Products with similar specification

Part Number
DR22D0L-A3G
DR22D0L-A3R
DR22D0L-A3W
DR22F4M-63R
DR22F4M-A3A
DR22F4M-A3G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Special Notes Rated voltage (other) Note

฿ 350.00

1 Piece(s) 76 Day(s) [Other] Dome-ShapedGreen[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 350.00

1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 350.00

1 Piece(s) 76 Day(s) [Other] Dome-Shaped[White] Milk White[Other] AC6[LED] LED303054.2All voltage typesNA--

฿ 405.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsRed[Other] DC6[LED] LED303045.5All voltage typesTransparent globe--

฿ 405.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[Other] Orange[Other] AC6[LED] LED303045.5All voltage typesTransparent globe--

฿ 405.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsGreen[Other] AC6[LED] LED303045.5All voltage typesTransparent globe--