(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operator can be secured with a locking nut from behind the panel eliminating the need to adjust the panel thickness
Part Number |
---|
DR22F3M-H3W |
DR22F3M-L3W |
DR22F3M-M3W |
DR22F3M-S3W |
DR22F3M-T3W |
DR22F3M-V3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | - | - | ||
฿ 715.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] Other | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | AC115 to 127V | - | ||
฿ 568.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Square] Flat rectangular forms | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | - | - | ||
฿ 715.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] AC350 to 380 | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | - | - | ||
฿ 715.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] AC400 to 440 | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | - | - | ||
฿ 715.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] Other | [LED] LED | 30 | 30 | 69.5 | With transformer | NA | AC480V | - |
Loading...
Mounting Hole Size | For both φ 22.3/25.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?