1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series【1-8 Pieces Per Package】 (Part Number)

PUSH-BUTTON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 205.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Less mounting time]· One-touch lock/release arm makes installation and removal easy.
· Operational section can be rear-mounted; no need for panel adjustments based on thickness.
· Each item can be mounted in two types of panel cut dimensions: ø22.3 mm and ø25.5 mm.
There is no need to buy a specific product for your panel cut dimensions.

[Standard specifications]· "Pikari-kun" high-luminance LED light, charger protective cover
· 2-directional wiring possible

 
Part Number
AR22M4Y-10R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Other contact configuration Note Contact operation

฿ 313.33

PUSH-BUTTON SWITCH 1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Other] OtherPush ButtonMomentary[Red] Red1aScrew terminalNA66CE / UL / TUV / CCC / CSA3044Rounded frameRound/mediumφ29Non-IlluminationNon-IlluminationNA---Standard Product-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65, IP65F

Please check the type/dimensions/specifications of the part AR22M4Y-10R in the ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series series.

Products with similar specification

Part Number
AR22E0L-01E3W
AR22E0L-01E3Y
AR22E0L-01E4R
AR22M5L-11E3R
AR22M5L-20E3R
AR22M5R-01R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Other contact configuration Note Contact operation

฿ 556.67

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Circular Protruding TypesIllumination push-buttonMomentary[White] Milk White1bScrew terminalNA58.5UL / CE / CSA / CCC / TUV3044Circular FrameNAφ24LEDAC/DC24NA-6-Standard Product-

฿ 556.67

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Circular Protruding TypesIllumination push-buttonMomentaryYellow1bScrew terminalNA58.5UL / CE / CSA / CCC / TUV3044Circular FrameNAφ24LEDAC/DC24NA-6-Standard Product-

฿ 361.67

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Circular Protruding TypesIllumination push-buttonMomentary[Red] Red1bScrew terminalNA58.5UL / CE / CSA / CCC / TUV3044Circular FrameNAφ24White heatAC/DC24NA-6-Standard Product-

฿ 1,000.00

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Large Circular TypeIllumination push-buttonAlternate[Red] Red1b / 1aScrew terminalNA86UL / CE / CSA / CCC / TUV4044Circular FrameNAφ40LEDAC/DC24NA-6-Standard Product-

฿ 1,000.00

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Large Circular TypeIllumination push-buttonAlternate[Red] Red2aScrew terminalNA86UL / CE / CSA / CCC / TUV4044Circular FrameNAφ40LEDAC/DC24NA-6-Standard Product-

฿ 535.00

1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Round] Large Circular TypePush ButtonAlternate[Red] Red1bScrew terminalNA66UL / CE / CSA / CCC / TUV4044Circular FrameNAφ40Non-IlluminationNon-IlluminationNA---Standard Product-