1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series【1-8 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 205.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Less mounting time]· One-touch lock/release arm makes installation and removal easy.
· Operational section can be rear-mounted; no need for panel adjustments based on thickness.
· Each item can be mounted in two types of panel cut dimensions: ø22.3 mm and ø25.5 mm.
There is no need to buy a specific product for your panel cut dimensions.

[Standard specifications]· "Pikari-kun" high-luminance LED light, charger protective cover
· 2-directional wiring possible

 
Part Number
AR22M8R-01R
AR22M8R-11R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Other contact configuration Note Contact operation

฿ 883.33

PUSH-BUTTON SWITCH 1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Other] OtherPush ButtonAlternate[Red] Red1bScrew terminalAvailable66CE / UL / TUV / CCC / CSA4747Circular FrameFull guard/ jumboφ40Non-IlluminationNon-IlluminationNA---Standard Product-

฿ 1,000.00

PUSH-BUTTON SWITCH 1 Piece(s) 76 Day(s) 10[Other] For both φ 22.3 and φ 25.5 mm[Other] OtherPush ButtonAlternate[Red] Red1a / 1bScrew terminalAvailable66CE / UL / TUV / CCC / CSA4747Circular FrameFull guard/ jumboφ40Non-IlluminationNon-IlluminationNA---Standard Product-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65, IP65F