(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Less mounting time]· One-touch lock/release arm makes installation and removal easy.
· Operational section can be rear-mounted; no need for panel adjustments based on thickness.
· Each item can be mounted in two types of panel cut dimensions: ø22.3 mm and ø25.5 mm.
There is no need to buy a specific product for your panel cut dimensions.
[Standard specifications]· "Pikari-kun" high-luminance LED light, charger protective cover
· 2-directional wiring possible
Part Number |
---|
AR22M0L-01E3R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole | Shape | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Other contact configuration | Note | Contact operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Large Circular Type | Illumination push-button | Momentary | [Red] Red | 1b | Screw terminal | NA | 66 | CE / UL / TUV / CCC / CSA | 40 | 44 | Circular Frame | NA | φ40 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - |
Loading...
Protection function (environmentally resistant) | IP65, IP65F |
---|
Please check the type/dimensions/specifications of the part AR22M0L-01E3R in the ø22 Push Button Switch (Command Switch) / Illuminated Push Button Switch AR22 Series series.
Part Number |
---|
AR22E0L-01E3W |
AR22E0L-01E3Y |
AR22E0L-01E4R |
AR22M0L-01E3Y |
AR22M0L-02E3Y |
AR22M0L-10E3G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Hole | Shape | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Other contact configuration | Note | Contact operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 556.67 | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Circular Protruding Types | Illumination push-button | Momentary | [White] Milk White | 1b | Screw terminal | NA | 58.5 | UL / CE / CSA / CCC / TUV | 30 | 44 | Circular Frame | NA | φ24 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - | ||
฿ 556.67 | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Circular Protruding Types | Illumination push-button | Momentary | Yellow | 1b | Screw terminal | NA | 58.5 | UL / CE / CSA / CCC / TUV | 30 | 44 | Circular Frame | NA | φ24 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - | ||
฿ 361.67 | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Circular Protruding Types | Illumination push-button | Momentary | [Red] Red | 1b | Screw terminal | NA | 58.5 | UL / CE / CSA / CCC / TUV | 30 | 44 | Circular Frame | NA | φ24 | White heat | AC/DC24 | NA | - | 6 | - | Standard Product | - | ||
฿ 626.67 | 1 Piece(s) | 76 Day(s) | - | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Large Circular Type | Illumination push-button | Momentary | Yellow | 1b | Screw terminal | NA | 66 | UL / CE / CSA / CCC / TUV | 40 | 44 | Circular Frame | NA | φ40 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - | ||
฿ 748.33 | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Large Circular Type | Illumination push-button | Momentary | Yellow | 2b | Screw terminal | NA | 66 | UL / CE / CSA / CCC / TUV | 40 | 44 | Circular Frame | NA | φ40 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - | ||
฿ 620.00 | 1 Piece(s) | Same day | - | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Large Circular Type | Illumination push-button | Momentary | Green | 1a | Screw terminal | NA | 66 | UL / CE / CSA / CCC / TUV | 40 | 44 | Circular Frame | NA | φ40 | LED | AC/DC24 | NA | - | 6 | - | Standard Product | - |
How can we improve?
How can we improve?