(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Less mounting time]· One-touch lock/release arm makes installation and removal easy.
· Operational section can be rear-mounted; no need for panel adjustments based on thickness.
· Each item can be mounted in two types of panel cut dimensions: ø22.3 mm and ø25.5 mm.
There is no need to buy a specific product for your panel cut dimensions.
[Standard specifications]· "Pikari-kun" high-luminance LED light, charger protective cover
· 2-directional wiring possible
Part Number |
---|
AR22M4R-01R |
AR22M4R-10R |
AR22M4R-11R |
AR22M4R-20R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole | Shape | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Other contact configuration | Note | Contact operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 258.33 ฿ 155.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Medium Circular Type | Push Button | Momentary | [Red] Red | 1b | Screw terminal | NA | 66 | CE / UL / TUV / CCC / CSA | 30 | 44 | Circular Frame | NA | φ29 | Non-Illumination | Non-Illumination | NA | - | - | - | Standard Product | - | ||
฿ 258.33 ฿ 155.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Medium Circular Type | Push Button | Momentary | [Red] Red | 1a | Screw terminal | NA | 66 | CE / UL / TUV / CCC / CSA | 30 | 44 | Circular Frame | NA | φ29 | Non-Illumination | Non-Illumination | NA | - | - | - | Standard Product | - | ||
฿ 383.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | - | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Medium Circular Type | Push Button | Momentary | [Red] Red | 1a / 1b | Screw terminal | NA | 66 | CE / UL / TUV / CCC / CSA | 30 | 44 | Circular Frame | NA | φ29 | Non-Illumination | Non-Illumination | NA | - | - | - | Standard Product | - | ||
฿ 383.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | 10 | [Other] For both φ 22.3 and φ 25.5 mm | [Round] Medium Circular Type | Push Button | Momentary | [Red] Red | 2a | Screw terminal | NA | 66 | CE / UL / TUV / CCC / CSA | 30 | 44 | Circular Frame | NA | φ29 | Non-Illumination | Non-Illumination | NA | - | - | - | Standard Product | - |
Loading...
Protection function (environmentally resistant) | IP65, IP65F |
---|
How can we improve?
How can we improve?