(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Elegant design with a low-projection switch on the panel.
Part Number |
---|
AH225-FB11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 766.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [Round] Oval Types | Push Button | Momentary | Black | 1a / 1b | 53.5 | 28 | 28 | NA | φ28 | Non-Illumination | Non-Illumination | NA | - |
Loading...
Mounting Hole | φ22.3 | Terminal shape | Solder/tab terminal | Guard included | NA |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65F | Representative Standard | CE / UL / TUV / CSA | Specifications | Corner frame |
Current Capacity at VAC 110(A) | 1.5 | Current Capacity at VDC 24(A) | 1 |
Please check the type/dimensions/specifications of the part AH225-FB11 in the ø22 Series Push Button Switch AH225 Type series.
Part Number |
---|
AH225-ELR11E3 |
AH225-ELW11E3 |
AH225-ELY22E3 |
AH225-FG11 |
AH225-FL5G22E3 |
AH225-FL5O33E3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 850.00 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | [Red] Red | 1b / 1a | 57 | 28 | 28 | NA | φ28 | LED | DC24 | NA | - | ||
฿ 850.00 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | [White] Milk White | 1b / 1a | 57 | 28 | 28 | NA | φ28 | LED | DC24 | NA | - | ||
฿ 950.00 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | Yellow | 2b / 2a | 57 | 28 | 28 | NA | φ28 | LED | DC24 | NA | - | ||
฿ 766.67 | 1 Piece(s) | 61 Day(s) | [Round] Oval Types | Push Button | Momentary | Green | 1b / 1a | 53.5 | 28 | 28 | NA | φ28 | Non-Illumination | Non-Illumination | NA | 10 | ||
฿ 983.33 | 1 Piece(s) | 61 Day(s) | [Round] Oval Types | Illumination push-button | Alternate | Green | 2b / 2a | 53.5 | 28 | 28 | NA | φ28 | LED | DC24 | NA | - | ||
฿ 1,083.33 | 1 Piece(s) | 61 Day(s) | [Round] Oval Types | Illumination push-button | Alternate | Orange | 3b / 3a | 53.5 | 28 | 28 | NA | φ28 | LED | DC24 | NA | - |
How can we improve?
How can we improve?