1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 Series Selector Switch, AM22 Type (AM22PR-120B)

SELECTOR SWITCH

ø22 Series Selector Switch, AM22 Type (AM22PR-120B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tightening-nut front mounting for easy addition/replacement on text nameplates and more

Part Number
AM22PR-120B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note Quantity of units ordered
(Piece)

฿ 483.33

SELECTOR SWITCH 1 Piece(s) 61 Day(s) -NA2aNA3Both return66Standard TypeKnob typeAutomaticBlackNo keyNo key-4523--

Loading...

  1. 1

Basic Information

Shape Round Mounting Hole Ø22.3 Terminal shape Screw terminal
Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 44
Dimension width(mm) 30 When Current capacity is AC 110 V (coil load)(A) 6

Please check the type/dimensions/specifications of the part AM22PR-120B in the ø22 Series Selector Switch, AM22 Type series.

Products with similar specification

Part Number
AM22JR-2A10F
AM22JR-2A11A
AM22JR-2A11AZM
AM22PR-122B
AM22PR-201B
AM22PR-210B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note Quantity of units ordered
(Piece)

฿ 683.33

1 Piece(s) 61 Day(s) Keylock switchNA1aAvailable2Stop each position63Standard TypeKey shapeManualDoes not include knob/ capLeftF-9046--

฿ 816.67

1 Piece(s) 61 Day(s) Keylock switchNA1a1bAvailable2Stop each position63Standard TypeKey shapeManualDoes not include knob/ capLeftANA9046Please refer to the catalog for the key type-

฿ 916.67

1 Piece(s) 61 Day(s) Keylock switchNA1a1bAvailable2Stop each position63Standard TypeKey shapeManualDoes not include knob/ capLeftA-9046Metal Ring (Aluminum) Product-

฿ 733.33

1 Piece(s) 61 Day(s) -NA2a2bNA3Both return86Standard TypeKnob typeAutomaticBlackNo keyNo key-4523--

฿ 350.00

1 Piece(s) 61 Day(s) -NA[Other] 1bNA2Stop each position66Standard TypeKnob typeManualBlackNo keyNo keyNA9046Please refer to the catalog for the method of specifying the contact operation20

฿ 350.00

1 Piece(s) 61 Day(s) -NA1aNA2Stop each position66Standard TypeKnob typeManualBlackNo keyNo keyNA9046Please refer to the catalog for the method of specifying the contact operation20