(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tightening-nut front mounting for easy addition/replacement on text nameplates and more
Part Number |
---|
AM22PR-2S1B |
AM22PR-2S1BZP |
AM22PR-211B |
AM22PR-211BZM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 500.00 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | 66 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 4 | 6 | - | - | ||
฿ 748.33 | SELECTOR SWITCH | 1 Piece(s) | 18 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | 66 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 4 | 6 | Command switch for P plate | - | ||
฿ 483.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | 66 | Standard Type | Knob type | Manual | Black | No key | No key | NA | 90 | 4 | 6 | Please refer to the catalog for the method of specifying the contact operation | 20 | ||
฿ 583.33 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | NA | 1a1b | NA | 2 | Stop each position | 66 | Standard Type | Knob type | Manual | Black | No key | No key | - | 90 | 4 | 6 | Metal Ring (Aluminum) Product | - |
Loading...
Shape | Round | Mounting Hole | Ø22.3 | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 44 |
Dimension width(mm) | 30 | When Current capacity is AC 110 V (coil load)(A) | 6 |
How can we improve?
How can we improve?