(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tightening-nut front mounting for easy addition/replacement on text nameplates and more
Part Number |
---|
AM22WR-120B |
AM22WR-120BZM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 516.67 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | NA | 2a | NA | 3 | Both return | 66 | Standard Type | Long knob type | Automatic | Black | No key | No key | - | 45 | 2 | 3 | - | - | ||
฿ 616.67 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | NA | 2a | NA | 3 | Both return | 66 | Standard Type | Long knob type | Automatic | Black | No key | No key | - | 45 | 2 | 3 | Metal Ring (Aluminum) Product | - |
Loading...
Shape | Round | Mounting Hole | Ø22.3 | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 44 |
Dimension width(mm) | 30 | When Current capacity is AC 110 V (coil load)(A) | 6 |
How can we improve?
How can we improve?