(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tightening-nut front mounting for easy addition/replacement on text nameplates and more
Part Number |
---|
AM22PL-210E3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 883.33 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | - | Available | 1a | NA | 2 | Stop each position | 66 | Standard Type | Knob type | Manual | Milk White | No key | No key | - | 90 | 4 | 6 | - | - |
Loading...
Shape | Round | Mounting Hole | Ø22.3 | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 44 |
Dimension width(mm) | 30 | When Current capacity is AC 110 V (coil load)(A) | 6 |
Please check the type/dimensions/specifications of the part AM22PL-210E3W in the ø22 Series Selector Switch, AM22 Type series.
Part Number |
---|
AM22JR-2A10F |
AM22JR-2A11A |
AM22JR-2A11AZM |
AM22PL-210M3W |
AM22PL-220M3W |
AM22PR-010BZM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 683.33 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 1a | Available | 2 | Stop each position | 63 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | F | - | 90 | 4 | 6 | - | - | ||
฿ 816.67 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 1a1b | Available | 2 | Stop each position | 63 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | NA | 90 | 4 | 6 | Please refer to the catalog for the key type | - | ||
฿ 916.67 | 1 Piece(s) | 61 Day(s) | Keylock switch | NA | 1a1b | Available | 2 | Stop each position | 63 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | - | 90 | 4 | 6 | Metal Ring (Aluminum) Product | - | ||
฿ 1,066.67 | 1 Piece(s) | 61 Day(s) | - | Available | 1a | NA | 2 | Stop each position | 86 | Standard Type | Knob type | Manual | Milk White | No key | No key | - | 90 | 4 | 6 | With transformer | - | ||
฿ 1,200.00 | 1 Piece(s) | 61 Day(s) | - | Available | 2a | NA | 2 | Stop each position | 86 | Standard Type | Knob type | Manual | Milk White | No key | No key | - | 90 | 4 | 6 | With transformer | - | ||
฿ 450.00 | 1 Piece(s) | 61 Day(s) | - | NA | 1a | NA | 2 | [Other] Right return | 66 | Standard Type | Knob type | Automatic | Black | No key | No key | - | 60 | 4 | 6 | Metal Ring (Aluminum) Product | - |
How can we improve?
How can we improve?