(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mounts to the underside of the operational unit, making adjusting the panel thickness unnecessary.
Part Number |
---|
DR22B5-HB |
DR22B5-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (1 m) (dB) | Rated Voltage (V) | Protection function (IP/drip-proof, etc.) | Representative Standard | Dimension length (mm) | Dimension thickness (mm) | Series structure | Voltage method | Includes LED operation display lamp (red) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,670.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | Same day | 70 | [Other] AC100 to 110V | [Available] IP00 | UL / CSA | 43 | 78 | Standard Form | With transformer | ○ | ||
฿ 1,700.00 | SIGNAL TOWER BUZZER | 1 Piece(s) | 76 Day(s) | 70 | [Other] AC200 to 220V | [Available] IP00 | UL / CSA | 43 | 78 | Standard Form | With transformer | ○ |
Loading...
Shape | Round shape | Sound | Continuous / Intermittent | Types of sound | Peak |
---|---|---|---|---|---|
Volume adjustment | NA | Terminal shape | Screw terminal | Dimension width(mm) | 30 |
Cap color | Black | Mounting dimensions: φ(mm) | 22.3 |
How can we improve?
How can we improve?