1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series DR22 (Part Number)

SIGNAL TOWER BUZZER

ø22 Series DR22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,513.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mounts to the underside of the operational unit, making adjusting the panel thickness unnecessary.

Part Number
DR22B5-EB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVolume (1 m)
(dB)
Rated Voltage
(V)
Protection function (IP/drip-proof, etc.) Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Series structure Voltage method Includes LED operation display lamp (red)

฿ 1,513.33

SIGNAL TOWER BUZZER 1 Piece(s) 76 Day(s) 70[Other] AC/DC12 to 24V[Available] IP00UL / CSA3765Standard FormAll voltage types

Loading...

  1. 1

Basic Information

Shape Round shape Sound Continuous / Intermittent Types of sound Peak
Volume adjustment NA Terminal shape Screw terminal Dimension width(mm) 30
Cap color Black Mounting dimensions: φ(mm) 22.3

Please check the type/dimensions/specifications of the part DR22B5-EB in the ø22 Series DR22 series.

Products with similar specification

Part Number
DR22B5-6B
DR22B5-HB
DR22B5-MB
DR22B8-EB
DR22B8-HB
DR22B8-MB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipVolume (1 m)
(dB)
Rated Voltage
(V)
Protection function (IP/drip-proof, etc.) Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Series structure Voltage method Includes LED operation display lamp (red)

฿ 1,526.66

1 Piece(s) 18 Day(s) 70DC6V[Available] IP00CSA / UL3765Standard FormAll voltage types

฿ 1,670.00

1 Piece(s) Same day 70[Other] AC100 to 110V[Available] IP00CSA / UL4378Standard FormWith transformer

฿ 1,700.00

1 Piece(s) 76 Day(s) 70[Other] AC200 to 220V[Available] IP00CSA / UL4378Standard FormWith transformer

฿ 1,635.00

1 Piece(s) 76 Day(s) 60[Other] AC/DC12 to 24V[Available] IP54TUV / CSA / CE / UL3770.5Splash-proofAll voltage types×

฿ 1,850.00

1 Piece(s) 76 Day(s) 60[Other] AC100 to 110V[Available] IP54TUV / CSA / CE / UL4383.5Splash-proofWith transformer×

฿ 1,850.00

1 Piece(s) 76 Day(s) 60[Other] AC200 to 220V[Available] IP54TUV / CSA / CE / UL4383.5Splash-proofWith transformer×