1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22/M Series (DM22 Type) Pilot Light (DM22D0L-A3W)

SIGNAL TOWER BUZZER PILOT LAMP

ø22/M Series (DM22 Type) Pilot Light (DM22D0L-A3W)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Standardized high-luminance LED illumination product "Pikarikun."·Mounting hole size: ø22.3, protection function (Environment resistance): IP65, IP65F

Part Number
DM22D0L-A3W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension depth
(mm)
Lamp power supply Quantity of units ordered
(Piece)
Note

฿ 478.34

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s) [Other] Dome-Shaped[White] Milk White[Other] AC6[LED] LED3054All voltage types--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ22.3 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Dimension width(mm) 30 Model Class/Structure Display Light Illumination surface size(mm) φ24

Please check the type/dimensions/specifications of the part DM22D0L-A3W in the ø22/M Series (DM22 Type) Pilot Light series.

Products with similar specification

Part Number
DM22D0L-A3R
DM22D0L-E3A
DM22D0L-E3G
DM22D0L-E3R
DM22D0L-E3RZM
DM22D0L-E3S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension depth
(mm)
Lamp power supply Quantity of units ordered
(Piece)
Note

฿ 478.34

1 Piece(s) 61 Day(s) [Other] Dome-ShapedRed[Other] AC6[LED] LED3054All voltage types--

฿ 478.34

1 Piece(s) 61 Day(s) [Other] Dome-Shaped[Other] OrangeAC/DC24[LED] LED3054All voltage types--

฿ 478.34

1 Piece(s) 61 Day(s) [Other] Dome-ShapedGreenAC/DC24[LED] LED3054All voltage types20-

฿ 478.34

1 Piece(s) 61 Day(s) [Other] Dome-ShapedRedAC/DC24[LED] LED3054All voltage types20-

฿ 578.33

1 Piece(s) 61 Day(s) [Other] Dome-ShapedRedAC/DC24[LED] LED3054All voltage types-Metal Ring (Aluminum) Product

฿ 988.33

1 Piece(s) 61 Day(s) [Other] Dome-ShapedBlueAC/DC24[LED] LED3054All voltage types--