(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Standardized high-luminance LED illumination product "Pikarikun."·Mounting hole size: ø22.3, protection function (Environment resistance): IP65, IP65F
Part Number |
---|
DM22D0L-H4R |
DM22D0L-M4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension depth (mm) | Lamp power supply | Quantity of units ordered (Piece) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 430.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | White heat | 30 | 78 | With transformer | - | - | ||
฿ 430.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | [Other] Dome-Shaped | Red | [Other] AC200 to 220 | White heat | 30 | 78 | With transformer | 20 | - |
Loading...
Mounting Hole Size | φ22.3 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Dimension width(mm) | 30 | Model Class/Structure | Display Light | Illumination surface size(mm) | φ24 |
How can we improve?
How can we improve?