(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 Series Push-Button Switch, AH164/165/165-2 Types
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round, Square, Mushroom and Rectangular
● Contact Configuration : 1a, 1b, 2a, 2b, 3a and 3b
● Push Button Operation : Momentary, Alternate and Push to lock/turn to reset
● Button Color : Red, Blue, Green, Yellow, Milky White and Orange
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | [White] Milk White | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | [Other] X | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 496.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | [Other] X | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square] Flat rectangular forms | Push Button | Momentary | Yellow | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 496.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Yellow | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Black | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Green | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 398.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Push Button | Momentary | Yellow | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Non-Illumination | Non-Illumination | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square] Flat rectangular forms | Illumination push-button | Momentary | Yellow | 1a / 1b | Solder/tab terminal | Available | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 498.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 960.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 2a / 2b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 700.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 796.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Green | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Orange | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 498.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / CSA | 18 | 18 | Enclosed type | - | ☐18 | Blinking LED | DC24 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Red] Red | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 498.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 610.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 868.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 960.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [White] Milk White | 2a / 2b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 498.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | [Other] X | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Yellow | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC6 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Yellow | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 535.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Yellow | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 626.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Alternate | Yellow | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC6 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 466.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / CSA | 18 | 18 | Enclosed type | - | ☐18 | Blinking LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | Neon | AC110 | NA | ||
฿ 835.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | Neon | AC220 | NA | ||
฿ 835.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC220 | Available | ||
฿ 686.66 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | - | Illumination push-button | Momentary | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | 폐쇄형 | 없음 | ☐18 | LED | DC24 | 없음 | ||
฿ 618.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 2a / 2b | [Other] For wrapping | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 680.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 688.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 688.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC110 | NA | ||
฿ 835.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 688.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 466.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 510.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | [Other] For wrapping | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 800.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | White heat | AC110 | Available | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | Neon | AC110 | NA | ||
฿ 835.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC110 | Available | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 835.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 1a / 1b | Solder/tab terminal | NA | 72 | [Available] IP40 | CE / UL / TUV / CSA | 20 | 41 | Enclosed type | - | ☐18 | LED | AC220 | Available | ||
฿ 686.66 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | - | Illumination push-button | Momentary | - | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | 폐쇄형 | 없음 | ☐18 | LED | DC24 | 없음 | ||
฿ 688.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 688.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 3a / 3b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 921.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Blue | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 1,013.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | Blue | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC5 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 466.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / CSA | 18 | 18 | Enclosed type | - | ☐18 | Blinking LED | DC24 | NA | ||
฿ 501.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | NA | ☐18 | LED | DC24 | NA | ||
฿ 575.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | Neon | AC220 | NA | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC12 | NA | ||
฿ 591.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | - | Illumination push-button | Momentary | - | 2a / 2b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | 폐쇄형 | 없음 | ☐18 | LED | DC24 | 없음 | ||
฿ 723.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [White] Milk White | 3a / 3b | [Other] For wrapping | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | LED | DC24 | NA | ||
฿ 466.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 18 Day(s) | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Other] X | 1a / 1b | Solder/tab terminal | NA | 52.5 | [Available] IP40 | CE / UL / TUV / CSA | 18 | 18 | Enclosed type | - | ☐18 | White heat | AC/DC24 | NA |
Loading...
Mounting Hole | φ 16.2 | Current Capacity at VAC 110(A) | 1.5 | Current Capacity at VDC 24(A) | 1 |
---|
How can we improve?
How can we improve?