1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 Series Push-Button Switch, AH164/165/165-2 Types (Part Number)

PUSH-BUTTON SWITCH

ø16 Series Push-Button Switch, AH164/165/165-2 Types
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 398.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 Series Push-Button Switch, AH164/165/165-2 Types
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round, Square, Mushroom and Rectangular
● Contact Configuration : 1a, 1b, 2a, 2b, 3a and 3b
● Push Button Operation : Momentary, Alternate and Push to lock/turn to reset
● Button Color : Red, Blue, Green, Yellow, Milky White and Orange
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

Part Number
AH164-LY11E3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 501.67

PUSH-BUTTON SWITCH 1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryYellow1a / 1bSolder/tab terminalNA52.5[Available] IP40CE / UL / TUV / CSA1818Enclosed typeNAφ18LEDDC24NA

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Current Capacity at VAC 110(A) 1.5 Current Capacity at VDC 24(A) 1

Please check the type/dimensions/specifications of the part AH164-LY11E3 in the ø16 Series Push-Button Switch, AH164/165/165-2 Types series.

Products with similar specification

Part Number
AH164-EB11
AH164-EB22
AH164-EG11
AH164-LY11H3
AH164-LY22E3
AH164-M5B11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 398.33

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlack1b / 1aSolder/tab terminalNA52.5[Available] IP40UL / CE / CSA / TUV1818Enclosed typeNAφ18Non-IlluminationNon-IlluminationNA

฿ 496.67

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlack2b / 2aSolder/tab terminalNA52.5[Available] IP40UL / CE / CSA / TUV1818Enclosed type-φ18Non-IlluminationNon-IlluminationNA

฿ 398.33

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryGreen1b / 1aSolder/tab terminalNA52.5[Available] IP40UL / CE / CSA / TUV1818Enclosed typeNAφ18Non-IlluminationNon-IlluminationNA

฿ 835.00

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryYellow1b / 1aSolder/tab terminalNA72[Available] IP40UL / CE / CSA / TUV2041Enclosed type-φ18LEDAC110Available

฿ 591.67

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesIllumination push-buttonMomentaryYellow2b / 2aSolder/tab terminalNA52.5[Available] IP40UL / CE / CSA / TUV1818Enclosed type-φ18LEDDC24NA

฿ 483.33

1 Piece(s) 18 Day(s) [Round] Large Circular TypePush ButtonAlternateBlack1b / 1aSolder/tab terminalNA59[Available] IP40UL / CE / CSA / TUV23.523.5Enclosed type-φ23.5Non-IlluminationNon-IlluminationNA