1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 Series Selector Switch, AR16 Type (Part Number)

SELECTOR SWITCH

ø16 Series Selector Switch, AR16 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 766.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated control and contacts for reduced panel depth

Part Number
AR16PS-1C2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension width
(mm)
Dimension depth
(mm)
Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)

฿ 850.00

SELECTOR SWITCH 1 Piece(s) 61 Day(s) 10-Square shape2cNA3Both return1848.9Knob typeAutomaticBlackNo keyNo key-45

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Illumination NA Terminal shape Tab and solder terminal
Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 18
Model Class Standard Form When Current capacity is AC 110 V (coil load)(A) 1 Current capacity @ 24 VDC (coil load)(A) 0.7
When Current capacity is AC 110 V (resistant load)(A) 1.5 Current capacity @ 24 VDC (resistance load)(A) 1

Please check the type/dimensions/specifications of the part AR16PS-1C2B in the ø16 Series Selector Switch, AR16 Type series.

Products with similar specification

Part Number
AR16JR-2AC2A
AR16JR-2AC2B
AR16JR-2BC1A
AR16PS-2C1B
AR16PS-3C2B
AR16PS-6C2B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Shape Contact configuration (key lock, selector) With key Notch number Suspend/Return Dimension width
(mm)
Dimension depth
(mm)
Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)

฿ 1,216.67

1 Piece(s) 61 Day(s) 10Keylock switchRound2cAvailable2Stop each position1838.4Key shapeManualDoes not include knob/ capLeftA-90

฿ 1,216.67

1 Piece(s) 61 Day(s) 10Keylock switchRound2cAvailable2Stop each position1838.4Key shapeManualDoes not include knob/ capLeftB-90

฿ 1,116.67

1 Piece(s) 61 Day(s) -Keylock switchRound1cAvailable2Stop each position1838.4Key shapeManualDoes not include knob/ capLeft/RightA-90

฿ 766.67

1 Piece(s) 61 Day(s) --Square shape1cNA2Stop each position1848.9Knob typeManualBlackNo keyNo keyNA90

฿ 850.00

1 Piece(s) 61 Day(s) --Square shape2cNA3Stop each position1848.9Knob typeManualBlackNo keyNo keyNA45

฿ 850.00

1 Piece(s) 61 Day(s) 10-Square shape2cNA3[Other] Left Return1848.9Knob typeMixingBlackNo keyNo key-45