(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated control and contacts for reduced panel depth
Part Number |
---|
AR16PS-6C2B |
AR16PS-7C2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension width (mm) | Dimension depth (mm) | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 850.00 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | 10 | - | Square shape | 2c | NA | 3 | [Other] Left Return | 18 | 48.9 | Knob type | Mixing | Black | No key | No key | - | 45 | ||
฿ 850.00 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | 10 | - | Square shape | 2c | NA | 3 | [Other] Right return | 18 | 48.9 | Knob type | Mixing | Black | No key | No key | - | 45 |
Loading...
Mounting Hole | φ 16.2 | Illumination | NA | Terminal shape | Tab and solder terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 18 |
Model Class | Standard Form | When Current capacity is AC 110 V (coil load)(A) | 1 | Current capacity @ 24 VDC (coil load)(A) | 0.7 |
When Current capacity is AC 110 V (resistant load)(A) | 1.5 | Current capacity @ 24 VDC (resistance load)(A) | 1 |
How can we improve?
How can we improve?