(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated control and contacts for reduced panel depth
Part Number |
---|
AR16JT-2BC2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension width (mm) | Dimension depth (mm) | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,378.34 | SELECTOR SWITCH | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Elongated | 2c | Available | 2 | Stop each position | 24 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left/Right | B | - | 90 |
Loading...
Mounting Hole | φ 16.2 | Illumination | NA | Terminal shape | Tab and solder terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 18 |
Model Class | Standard Form | When Current capacity is AC 110 V (coil load)(A) | 1 | Current capacity @ 24 VDC (coil load)(A) | 0.7 |
When Current capacity is AC 110 V (resistant load)(A) | 1.5 | Current capacity @ 24 VDC (resistance load)(A) | 1 |
Please check the type/dimensions/specifications of the part AR16JT-2BC2B in the ø16 Series Selector Switch, AR16 Type series.
Part Number |
---|
AR16JR-2AC2A |
AR16JR-2AC2B |
AR16JR-2BC1A |
AR16JT-2DC1A |
AR16JT-3AC2C |
AR16JT-3CC2A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Shape | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Dimension width (mm) | Dimension depth (mm) | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,378.34 | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Round | 2c | Available | 2 | Stop each position | 18 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left | A | - | 90 | ||
฿ 1,378.34 | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Round | 2c | Available | 2 | Stop each position | 18 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left | B | - | 90 | ||
฿ 1,286.67 | 1 Piece(s) | 61 Day(s) | - | Keylock switch | Round | 1c | Available | 2 | Stop each position | 18 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left/Right | A | - | 90 | ||
฿ 1,286.67 | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Elongated | 1c | Available | 2 | Stop each position | 24 | 38.4 | Key shape | Manual | Does not include knob/ cap | Right | A | - | 90 | ||
฿ 1,378.34 | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Elongated | 2c | Available | 3 | Stop each position | 24 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left | C | - | 45 | ||
฿ 1,378.34 | 1 Piece(s) | 61 Day(s) | 10 | Keylock switch | Elongated | 2c | Available | 3 | Stop each position | 24 | 38.4 | Key shape | Manual | Does not include knob/ cap | Left/ middle/ right | A | - | 45 |
How can we improve?
How can we improve?