(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ø16 series selector switch, AH164/165/165-2 type
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Left Return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 70 | - | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | Both return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Automatic | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 943.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | [Other] 3a3b | NA | 3 | Both return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Automatic | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | NA | 45 | - | ||
฿ 943.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | [Other] 3a3b | NA | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Left Return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Right return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 1,448.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Round | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 27.5 | 18 | 57.3 | Oil proof type | Key type (includes direct opening function) | Manual | Does not include knob/ cap | Left | A | - | 90 | Please refer to the catalog for the key type | ||
฿ 1,886.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | Keylock switch | Round | NA | 2a2b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 27.5 | 18 | 57.3 | Oil proof type | Key type (includes direct opening function) | Manual | Does not include knob/ cap | Left | A | NA | 90 | Please refer to the catalog for the key type | ||
฿ 1,886.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Round | NA | 2a2b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 27.5 | 18 | 57.3 | Oil proof type | Key type (includes direct opening function) | Manual | Does not include knob/ cap | Left/Right | B | - | 90 | Please refer to the catalog for the key type | ||
฿ 1,280.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left | A | NA | 90 | Please refer to the catalog for the key type | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left | B | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left | A | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left | B | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,466.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | [Other] 3a3b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left | A | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,280.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | NA | 90 | Please refer to the catalog for the key type | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/Right | C | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/Right | B | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Right | A | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Right | B | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Right | C | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,280.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Right | D | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Medium | A | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/ middle/ right | B | - | 45 | Refer to the catalog for the key type, notch angle 45°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/ middle/ right | C | - | 45 | Refer to the catalog for the key type, notch angle 45°C | ||
฿ 1,381.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | 2a2b | Available | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/ middle/ right | D | - | 45 | Refer to the catalog for the key type, notch angle 45°C | ||
฿ 1,466.67 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | Keylock switch | Square shape | NA | [Other] 3a3b | Available | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 53 | Oil proof type | Key shape | Manual | Does not include knob/ cap | Left/ middle/ right | B | - | 45 | Refer to the catalog for the key type, notch angle 45°C | ||
฿ 775.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 1a1b | NA | 2 | [Other] Right return | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Automatic | Black | No key | No key | - | 70 | - | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 2a2b | NA | 3 | Both return | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Automatic | Black | No key | No key | - | 70 | - | ||
฿ 826.51 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Available | Same day | - | Square shape | NA | 1a1b | NA | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | NA | 90 | - | |
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 2a2b | NA | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | - | 90 | Notch angle 90°C | ||
฿ 860.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 2a2b | NA | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | NA | 90 | - | ||
฿ 943.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | [Other] 3a3b | NA | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | - | 90 | Notch angle 90°C | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 2a2b | NA | 3 | Both return | CE / UL / TUV / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Automatic | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 19 Day(s) | - | Square shape | NA | 2a2b | NA | 3 | Stop each position | CE / UL / TUV / CCC / CSA | 18 | 18 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | NA | 45 | - |
Loading...
Mounting Hole | φ 16.2 | Terminal shape | Tab and solder terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
When Current capacity is AC 110 V (coil load)(A) | 1 | Current capacity @ 24 VDC (coil load)(A) | 0.7 | When Current capacity is AC 110 V (resistant load)(A) | 1.5 |
Current capacity @ 24 VDC (resistance load)(A) | 1 |
How can we improve?
How can we improve?