(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ø16 series selector switch, AH164/165/165-2 type
Part Number |
---|
AH165-PK6B22 |
AH165-PK7B22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Left Return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Right return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C |
Loading...
Mounting Hole | φ 16.2 | Terminal shape | Tab and solder terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
When Current capacity is AC 110 V (coil load)(A) | 1 | Current capacity @ 24 VDC (coil load)(A) | 0.7 | When Current capacity is AC 110 V (resistant load)(A) | 1.5 |
Current capacity @ 24 VDC (resistance load)(A) | 1 |
How can we improve?
How can we improve?