(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ø16 series selector switch, AH164/165/165-2 type
Part Number |
---|
AH165-PK3B33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 943.33 | SELECTOR SWITCH | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | [Other] 3a3b | NA | 3 | Stop each position | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Manual | Black | No key | No key | - | 45 | Notch angle 45°C |
Loading...
Mounting Hole | φ 16.2 | Terminal shape | Tab and solder terminal | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
When Current capacity is AC 110 V (coil load)(A) | 1 | Current capacity @ 24 VDC (coil load)(A) | 0.7 | When Current capacity is AC 110 V (resistant load)(A) | 1.5 |
Current capacity @ 24 VDC (resistance load)(A) | 1 |
Please check the type/dimensions/specifications of the part AH165-PK3B33 in the ø16 Series Selector Switch, AH164/165/165-2 Type series.
Part Number |
---|
AH164-J1E22A |
AH164-J2A11A |
AH164-J2A11B |
AH165-PK6B22 |
AH165-PK7B22 |
AH165-RJM2A11A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Shape | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Presence of lock | Notch angle (°C) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,313.33 | 1 Piece(s) | 19 Day(s) | Keylock switch | Elongated | NA | 2a2b | Available | 3 | Both return | CE / UL / TUV / CSA | 18 | 24 | 53 | Enclosed type | Key shape | Automatic | Does not include knob/ cap | Medium | A | - | 70 | Please refer to the catalog for the key type | ||
฿ 1,256.67 | 1 Piece(s) | Same day | Keylock switch | Elongated | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 24 | 53 | Enclosed type | Key shape | Manual | Does not include knob/ cap | Left | A | NA | 90 | Please refer to the catalog for the key type | ||
฿ 1,230.00 | 1 Piece(s) | 19 Day(s) | Keylock switch | Elongated | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 18 | 24 | 53 | Enclosed type | Key shape | Manual | Does not include knob/ cap | Left | B | - | 90 | Refer to the catalog for the key type, notch angle 90°C | ||
฿ 860.00 | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Left Return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 860.00 | 1 Piece(s) | 19 Day(s) | - | Elongated | NA | 2a2b | NA | 3 | [Other] Right return | CE / UL / TUV / CSA | 18 | 24 | 61 | Oil proof type | Knob type | Mixing | Black | No key | No key | - | 45 | Notch angle 45°C | ||
฿ 1,448.33 | 1 Piece(s) | 19 Day(s) | Keylock switch | Round | NA | 1a1b | Available | 2 | Stop each position | CE / UL / TUV / CSA | 27.5 | 18 | 57.3 | Oil proof type | Key type (includes direct opening function) | Manual | Does not include knob/ cap | Left | A | - | 90 | Please refer to the catalog for the key type |
How can we improve?
How can we improve?