1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 Series Selector Switch, AH164/165/165-2 Type (Part Number)

SELECTOR SWITCH

ø16 Series Selector Switch, AH164/165/165-2 Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 696.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· ø16 series selector switch, AH164/165/165-2 type

Part Number
AH165-J2B22C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
Note

฿ 1,381.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) Keylock switchElongatedNA2a2bAvailable2Stop each positionCE / UL / TUV / CSA182453Oil proof typeKey shapeManualDoes not include knob/ capLeft/RightC-90Refer to the catalog for the key type, notch angle 90°C

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Terminal shape Tab and solder terminal Protection function (environmentally resistant) Available
When Current capacity is AC 110 V (coil load)(A) 1 Current capacity @ 24 VDC (coil load)(A) 0.7 When Current capacity is AC 110 V (resistant load)(A) 1.5
Current capacity @ 24 VDC (resistance load)(A) 1

Please check the type/dimensions/specifications of the part AH165-J2B22C in the ø16 Series Selector Switch, AH164/165/165-2 Type series.

Products with similar specification

Part Number
AH164-J1E22A
AH164-J2A11A
AH164-J2A11B
AH165-J2B22F
AH165-J2B33A
AH165-J2D11A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Presence of lock Notch angle
(°C)
Note

฿ 1,313.33

1 Piece(s) 19 Day(s) Keylock switchElongatedNA2a2bAvailable3Both returnCE / UL / TUV / CSA182453Enclosed typeKey shapeAutomaticDoes not include knob/ capMediumA-70Please refer to the catalog for the key type

฿ 1,256.67

1 Piece(s) Same day Keylock switchElongatedNA1a1bAvailable2Stop each positionCE / UL / TUV / CSA182453Enclosed typeKey shapeManualDoes not include knob/ capLeftANA90Please refer to the catalog for the key type

฿ 1,230.00

1 Piece(s) 19 Day(s) Keylock switchElongatedNA1a1bAvailable2Stop each positionCE / UL / TUV / CSA182453Enclosed typeKey shapeManualDoes not include knob/ capLeftB-90Refer to the catalog for the key type, notch angle 90°C

฿ 1,381.67

1 Piece(s) 19 Day(s) Keylock switchElongatedNA2a2bAvailable2Stop each positionCE / UL / TUV / CSA182453Oil proof typeKey shapeManualDoes not include knob/ capLeft/RightF-90Refer to the catalog for the key type, notch angle 90°C

฿ 1,466.67

1 Piece(s) 19 Day(s) Keylock switchElongatedNA[Other] 3a3bAvailable2Stop each positionCE / UL / TUV / CSA182453Oil proof typeKey shapeManualDoes not include knob/ capLeft/RightA-90Refer to the catalog for the key type, notch angle 90°C

฿ 1,280.00

1 Piece(s) 19 Day(s) Keylock switchElongatedNA1a1bAvailable2Stop each positionCE / UL / TUV / CSA182453Oil proof typeKey shapeManualDoes not include knob/ capRightANA90Please refer to the catalog for the key type