(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Contacts separate facilitating easy addition or replacement of contacts
Part Number |
---|
AH165-ZTYE3 |
AH165-ZWE3 |
AH165-ZWH1 |
AH165-ZWM3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Model Class/Structure | Terminal shape | Special Notes | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 19 Day(s) | - | [Elongated] Elongated flat shape | Yellow | DC24 | [Available] IP65F | [LED] LED | CE / UL / TUV / CCC / CSA | 18 | 24 | 34 | All voltage types | Oil proof type | For solder/tab (#110) | NA | - | ||
฿ 378.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Round] Circular Protruding Types | [White] Milk White | DC24 | [Available] IP65F | [LED] LED | CE / UL / TUV / CCC / CSA | 18 | 18 | 34 | All voltage types | Oil proof type | For solder/tab (#110) | NA | - | ||
฿ 370.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 19 Day(s) | - | [Round] Circular Protruding Types | [White] Milk White | [Other] AC110 | [Available] IP65F | Neon | CE / UL / TUV / CCC / CSA | 18 | 18 | 34 | All voltage types | Oil proof type | For solder/tab (#110) | NA | - | ||
฿ 775.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 19 Day(s) | - | [Round] Circular Protruding Types | [White] Milk White | [Other] AC220 | [Available] IP65F | [LED] LED | CE / UL / TUV / CCC / CSA | 41 | 20 | 72 | With transformer | Oil proof type | For solder/tab (#110) | NA | - |
Loading...
Mounting Hole Size | φ 16.2 |
---|
How can we improve?
How can we improve?