1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AH16 Series Command Switch, Pilot Light (Part Number)

AH16 Series Command Switch, Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contacts separate facilitating easy addition or replacement of contacts

Part Number
AH165-ZTRH1
AH165-ZTRM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Terminal shape Special Notes Note

฿ 370.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 19 Day(s) -[Elongated] Elongated flat shapeRed[Other] AC110[Available] IP65FNeonCE / UL / TUV / CCC / CSA182434All voltage typesOil proof typeFor solder/tab (#110)NA-

฿ 370.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 19 Day(s) -[Elongated] Elongated flat shapeRed[Other] AC220[Available] IP65FNeonCE / UL / TUV / CCC / CSA182434All voltage typesOil proof typeFor solder/tab (#110)NA-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2