1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 Series, AH16P

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 Series, AH16P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 566.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The construction separates the control/display from the contacts for easier maintenance and replacement

Part Number
AH16P-P2BX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 566.67

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Shape Elongated Mounting Hole φ 16.2 Illumination NA
Contact configuration (key lock, selector) 2a2b With key NA Notch number 2
Suspend/Return Stop each position Terminal shape PCB terminal Protection function (environmentally resistant) Available
Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 18 Dimension width(mm) 24
Dimension depth(mm) 54.5 Model Class Oil proof type Operating part shape Knob type
Recovery Method Manual Knob / cap color Black Presence of lock NA
Notch angle(°C) 90 When Current capacity is AC 110 V (coil load)(A) 1 Current capacity @ 24 VDC (coil load)(A) 0.7
When Current capacity is AC 110 V (resistant load)(A) 1.5 Current capacity @ 24 VDC (resistance load)(A) 1

Please check the type/dimensions/specifications of the part AH16P-P2BX in the ø16 Series, AH16P series.