1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 Series AH164/165 (AH165-XBA)

PUSH-BUTTON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Buzzers ø16 Series AH164/165
[Feature]
● Volume (dB) : 40 to 70
● Volume Adjustment : Available
Clockwise - Increase sound pressure level
Counterclockwise - Decrease sound pressure level
● Sound : Continuous / Intermittent
● Shape : Round and Elongated
● Mounting Diameter (mm.) : 16.2
[Application]
It is used to provide alerts or warnings for the machine status in different types of industries.

Part Number
AH165-XBA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVolume (1 m)
(dB)
Rated Voltage
(V)
Shape Volume adjustment Protection function (IP/drip-proof, etc.) Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Series structure

฿ 1,500.00

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) -40–60[Other] AC/DC6VRound shapeAvailable[Available] IP54CE / UL / TUV / CSA2461.5Splash-proof

Loading...

  1. 1

Basic Information

Sound Continuous / Intermittent Types of sound Peak Terminal shape Solder terminal
Dimension width(mm) 24 Cap color Black Mounting dimensions: φ(mm) 16.2

Please check the type/dimensions/specifications of the part AH165-XBA in the ø16 Series AH164/165 series.

Products with similar specification

Part Number
AH164-TX1BE
AH164-TX2BE
AH164-TXBADC
AH164-TXBE
AH165-XBE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSVolume (1 m)
(dB)
Rated Voltage
(V)
Shape Volume adjustment Protection function (IP/drip-proof, etc.) Representative Standard Dimension length
(mm)
Dimension thickness
(mm)
Series structure

฿ 1,395.00

1 Piece(s) Same day -70[Other] AC/DC12 to 24VElongated shapeNA[Available] IP00-1860Open Type

฿ 1,430.00

1 Piece(s) Same day 1050–70[Other] AC/DC12 to 24VElongated shapeAvailable[Available] IP00TUV / CSA / CE / UL1859.5Open Type

฿ 1,291.67

1 Piece(s) 18 Day(s) -60DC6VElongated shapeNA[Available] IP00-1852Open Type

฿ 1,301.00

1 Piece(s) 29 Day(s) -60[Other] AC/DC12 to 24VElongated shapeNA[Available] IP00-1852Open Type

฿ 1,533.33

1 Piece(s) Same day -40–60[Other] AC/DC12 to 24VRound shapeAvailable[Available] IP54TUV / CSA / CE / UL2461.5Splash-proof