1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 Series, AF16 (AF16F0R-C1R)

PUSH-BUTTON SWITCH

ø16 Series, AF16 (AF16F0R-C1R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Integrated control and contacts for reduced panel depth (thin type).

Part Number
AF16F0R-C1R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Dimension width
(mm)
Light Source Lamp working voltage
(V)
Other contact configuration

฿ 681.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) 10[Other] φ 19.2[Round] Round shapePush ButtonMomentary[Red] Red22Non-IlluminationNon-IlluminationSPDT

Loading...

  1. 1

Basic Information

Dimension depth(mm) 37.9 Dimension vertical(mm) 22

Please check the type/dimensions/specifications of the part AF16F0R-C1R in the ø16 Series, AF16 series.

Products with similar specification

Part Number
AF16F0L-C1A3S
AF16F0L-C1A3W
AF16F0L-C1A3Y
AF16F0R-C1RZS
AF16F0R-C1S
AF16F0R-C1SZS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Hole Shape Type Push button operation Button color Dimension width
(mm)
Light Source Lamp working voltage
(V)
Other contact configuration

฿ 1,013.33

1 Piece(s) 60 Day(s) 10[Other] φ 19.2[Round] Round shapeIllumination push-buttonMomentaryBlue22LED6V AC/DCSPDT

฿ 791.67

1 Piece(s) 61 Day(s) 10[Other] φ 19.2[Round] Round shapeIllumination push-buttonMomentary[White] Milk White22LED6V AC/DCSPDT

฿ 791.67

1 Piece(s) 60 Day(s) 10[Other] φ 19.2[Round] Round shapeIllumination push-buttonMomentaryYellow22LED6V AC/DCSPDT

฿ 966.67

1 Piece(s) 60 Day(s) 10[Other] φ 19.2[Round] Round shapePush ButtonMomentaryBlue22Non-IlluminationNon-IlluminationSPDT

฿ 681.67

1 Piece(s) 61 Day(s) 10[Other] φ 19.2[Round] Round shapePush ButtonMomentaryBlue22Non-IlluminationNon-IlluminationSPDT

฿ 966.67

1 Piece(s) 60 Day(s) 10[Other] φ 19.2[Round] Round shapePush ButtonMomentaryBlue22Non-IlluminationNon-IlluminationSPDT