(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Integrated control and contacts for reduced panel depth (thin type).
Part Number |
---|
AF16F0N-C1A3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole | Shape | Type | Push button operation | Button color | Dimension width (mm) | Light Source | Lamp working voltage (V) | Other contact configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 791.67 | COMMAND SWITCHES | 1 Piece(s) | 60 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Square] Flat rectangular forms | Illumination push-button | Momentary | Orange | 28 | LED | 6V AC/DC | SPDT |
Loading...
Dimension depth(mm) | 37.9 | Dimension vertical(mm) | 22 |
---|
Please check the type/dimensions/specifications of the part AF16F0N-C1A3A in the ø16 Series, AF16 series.
Part Number |
---|
AF16F0L-C1A3S |
AF16F0L-C1A3W |
AF16F0L-C1A3Y |
AF16F0N-C1A3G |
AF16F0N-C1A3R |
AF16F0N-C1A3S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Hole | Shape | Type | Push button operation | Button color | Dimension width (mm) | Light Source | Lamp working voltage (V) | Other contact configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,013.33 | 1 Piece(s) | 60 Day(s) | 10 | [Other] φ 19.2 | [Round] Round shape | Illumination push-button | Momentary | Blue | 22 | LED | 6V AC/DC | SPDT | ||
฿ 791.67 | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Round shape | Illumination push-button | Momentary | [White] Milk White | 22 | LED | 6V AC/DC | SPDT | ||
฿ 791.67 | 1 Piece(s) | 60 Day(s) | 10 | [Other] φ 19.2 | [Round] Round shape | Illumination push-button | Momentary | Yellow | 22 | LED | 6V AC/DC | SPDT | ||
฿ 791.67 | 1 Piece(s) | 60 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Square] Flat rectangular forms | Illumination push-button | Momentary | Green | 28 | LED | 6V AC/DC | SPDT | ||
฿ 791.67 | 1 Piece(s) | 60 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Square] Flat rectangular forms | Illumination push-button | Momentary | [Red] Red | 28 | LED | 6V AC/DC | SPDT | ||
฿ 1,013.33 | 1 Piece(s) | 60 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Square] Flat rectangular forms | Illumination push-button | Momentary | Blue | 28 | LED | 6V AC/DC | SPDT |
How can we improve?
How can we improve?