(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small compact new series complying to the latest international standards including IEC60947-2. RAG
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 10 | 30 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 10 | 30 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 10 | 100/200/500/1000 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 10 | 100/200/500 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 15 | 30 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 15 | 30 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 15 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 15 | 100/200/500/1000 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 15 | 100/200/500 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 15 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 20 | 30 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 20 | 30 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 20 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 20 | 100/200/500/1000 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 20 | 100/200/500 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 20 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 30 | 30 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 30 | 30 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 30 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 30 | 100/200/500/1000 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 30 | 100/200/500 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 30 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 32 | 30 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 32 | 30 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 32 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 32 | 100/200/500/1000 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 32 | 100/200/500 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 32 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 40 | 30 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 40 | 30 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 40 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 40 | 100/200/500/1000 | ||
฿ 9,660.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 40 | 100/200/500 | ||
฿ 9,518.33 ฿ 7,138.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 40 | 100/200/500/1000 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 50 | 30 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 50 | 30 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 50 | 30 | ||
฿ 7,033.33 ฿ 5,275.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 50 | 100/200/500/1000 | ||
฿ 9,963.33 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 50 | 100/200/500 | ||
฿ 9,416.67 ฿ 7,062.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 50 | 100/200/500/1000 |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 400 V(kA) | 10/5 | Number of Poles | 3 |
---|---|---|---|---|---|
Dimension height(mm) | 100 | Dimension width(mm) | 75 | Dimension depth(mm) | 84 |
Specifications | Standard product | Rated block capacity AC 230 V(kA) | 25/13 |
How can we improve?
How can we improve?